Data Center Technologies

AI Data Center Cooling

AI and accelerated computing are reshaping how data centers must be cooled. As model sizes and compute intensity grow, thermal loads rise quickly, driving rack densities beyond traditional limits.

Munters helps validate the right cooling architecture for your AI workloads, site constraints and growth plans.

A row of modern, high-density server racks featuring illuminated curved glass doors with warm internal lighting, situated on a white tiled raised floor inside a dimly lit data center room.

Why an Integrated System Matters

AI cooling succeeds only when the entire system is engineered as one. Munters provides a synchronized, end-to-end architecture designed to handle rapid GPU thermal spikes and ensure stable, high-density performance. For a broader view of how air, liquid and hybrid technologies work together in complete data center cooling systems, explore our data center cooling solutions.

  • Stable performance during rapid AI thermal spikes
  • Controlled delta-T and tightly regulated fluid temperatures
  • Modular scaling from single GPU racks to multi-megawatt training clusters
  • A smooth transition from air cooled to fully liquid cooled architectures
  • Lower operational complexity and predictable performance
A row of modern, high-density black server racks with perforated doors inside a data center hall, featuring highly reflective flooring and rectangular overhead ceiling light panels.

Why AI Changes How Data Centers Are Cooled

AI driven compute produces heat loads far beyond traditional servers, forcing a shift in how thermal systems are designed and operated:

  • NVIDIA Blackwell-class systems reaching 120-160 kW, with next-generation platforms such as Rubin expected to push even higher densities
  • AI workloads create rapid thermal spikes, demanding precise coolant temperature and flow control
  • Energy use rises sharply if cooling loops are not optimized for high density loads
  • Stable delta T, consistent flow and continuous uptime are critical for GPU performance and utilization

Cooling Technologies for AI Data Centers Explained

Data centers deploy several liquid-cooling technologies depending on density, architecture, and operational requirements. AI cooling requires architectural flexibility. Most deployments adopt hybrid liquid architectures to meet the densities and thermal transients of modern and upcoming AI platforms. The most common approches include: 

  • Direct-to-chip liquid cooling

    Removes heat directly from CPUs, GPUs and other accelerators through cold plates and liquid loops. Supports chilled or elevated-temperature (warm-water) operation, enabling free cooling and higher system efficiency at scale.

    Single phase cold-plate cooling

    Water or water-glycol circulates through cold plates, providing predictable, stable thermal performance for GPU and CPU heavy workloads.

    Two-phase

    Refrigerant or dielectric fluid evaporates at the cold plate and condenses elsewhere in the loop. Delivers maximum efficiency for ultra high density compute. Explore how 2-phase direct-to-chip cooling works.

    A close-up, stylized graphic of a blue printed circuit board featuring two prominent computer processors and intricate golden circuit pathways, representing direct-to-chip liquid cooling targets.
  • Liquid-to-liquid CDUs

    Munters LCX CDUs transfer heat from server-side liquid loops to facility water loops, including chilled or elevated-temperature (warm-water) systems. Scalable from rack level to multi-megawatt AI deployments, providing pumping, control and precise thermal stability.

    Product rendering of a dark gray Munters LCX coolant distribution unit (CDU) cabinet, shown with an open access panel revealing the internal pumps, piping, and filtration components designed for liquid-to-liquid data center cooling.
  • High efficiency chillers

    Munters air- and water-cooled chillers supply chilled water for liquid loops or hybrid environments supporting high density AI racks.

    Product rendering of a blue Munters Circlemeiser modular chiller unit with top-mounted exhaust fans, showcasing internal green compressors and piping inside a heavy-duty metal frame.
  • Hybrid air + liquid cooling

    Combines direct to chip liquid cooling for GPU and accelerator racks with CRAH or Fan Wall based air cooling for supporting IT, storage and network gear.

    A multi-story technical 3D rendering of a hybrid data center cooling system, showing a Munters Geoclima 2MW chiller on the roof connected via liquid piping to an LCX-500 coolant distribution unit and a Modular Chilled Wall 350 system.
  • Immersion cooling

    Munters enables heat-rejection and facility level integration for immersion based deployments.

    An indoor photo of a data center facility utilizing immersion cooling, showing rows of large open-top stainless steel tanks filled with clear dielectric fluid and submerged server hardware.
A close-up photograph showcasing rows of horizontal metallic tubes and vertical plates inside a cooling system, highlighting the internal thermal management components.

Liquid Cooling Solutions

Precise Thermal Regulation

Prevents hotspots, thermal runaway and cross-rack thermal coupling in dense GPU environments. Munters engineering provides the stability AI clusters need to avoid derating, throttling and performance loss – even at next generation accelerator power levels.

High-Density Cooling for AI Workloads

GPU and AI compute racks operate at power densitites that demand liquid cooling systems engineered for:

  • Tight supply temperature control to keep GPUs at peak clocks
  • Fast response to load transients during training, fine tuning and inference
  • High, stable flow rates to manage extreme heat flux at the cold plate
  • Redundant pumps and failover paths to maintain continuous uptime
  • Low environmental impact through efficient heat rejection and reduced or water-free options
  • Stable inlet conditions to prevent thermal spikes across large GPU arrays

Energy Efficiency and Sustainability for AI Cooling

AI factories must balance performance with energy and sustainability. Heat reuse is becoming a core design element in modern AI cooling architectures.

Munters enables:

  • Reduced fan energy through liquid cooling

  • Free cooling with air-cooled chillers

  • Optimized refrigerant and water usage depending on region

  • Closed-loop water systems to minimize consumption

  • High-temperature liquid loops enabling warm-water and free-cooling operation

AI Cooling at the Edge

Munters supports edge AI data center cooling solutions with modular, serviceable and high-ambient-rated architectures designed for compact and distributed AI deployments. Edge AI deployments increasingly use compact liquid cooling or liquid-ready architectures to handle higher power densities within limited footprints. Edge environments introduce unique challenges:

  • Minimal physical footprint
  • Harsh ambient conditions
  • Limited or unstable power availability
  • Rapid deployment and serviceability requirements
  • Distributed, latency sensitive inference workloads.
A close-up, abstract photograph showing a dark, finely textured black surface with a dense pattern of thin vertical lines, highlighting a high-surface-area material used in thermal management systems.

AI Cooling Challenges Today

AI cooling introduces engineering and operational challenges that did not exist at traditional data center densities:

  • Leak management and coolant safety, especially with higher fluid volumes and rack density
  • Integration of liquid and air loops in mixed deployments
  • Staff training and operational readiness for liquid-cooled environments
  • Retrofits in live facilities with limited space, power and water
  • Advanced controls to manage fast thermal transients and multi-loop coordination
  • Rapidly rising TDP for next generation GPUs and accelerators
  • Grid constraints and limited power availability at scale

Where AI Cooling is Heading

As AI infrastructure grows and densifies, the next decade will see broader adoption of:

  • Elevated-temperature (warm-water) liquid loops to maximize free cooling and reduce compressor energu
  • Hybrid liquid cooling across training, fine tuning and inference workloads
  • Multi loop architectures separating facility, rack and component cooling paths
  • Waterless thermosyphon systems for high ambient and water constrained regions
  • Heat reuse integration to recover waste heat for district heating or industrial processes

What AI Cooling Is and How it Works

Liquid cooling removes heat directly at the source, inside the server or rack, using controlled liquid loops. These loops can operate with chilled or elevated-temperature (warm-water) coolant to enable higher efficiency, free cooling and stable performance. This is essential for modern AI workloads, which generate far higher heat densities and faster thermal swings than traditional servers.

The process typically works as follows:

  • 1.

    Cold liquid supply – Cold liquid is delivered to cold plates or in server heat exchangers.

  • 2.

    Heat absorption – Heat is absorbed from CPUs, GPUs and other accelerators under high density AI loads.

  • 3.

    Return and conditioning – Warm liquid returns to a CDU for pressure, flow, temperature control and filtration.

  • 4.

    Facility heat rejection – The CDU transfers this heat to the facility cooling loop for rejection through a chiller, dry cooler or into heat-reuse systems.

  • 5.

    Recirculation – Cooled liquid is circulated back to the rack to repeat the cycle.

This closed loop removes heat far more efficiently than air cooling and maintains stable thermal conditions even during rapid AI workload fluctuations.

FAQ – AI Cooling

A smiling Munters technician wearing a baseball cap and work gloves, leaning on the railing of a blue scissor lift inside a spacious manufacturing facility.

Ready to design your AI cooling system? Let us demonstrate how Munters can support reliable, scalable and efficient cooling for high-density AI workloads.