CDU for Data Centers
Coolant distribution units (CDUs) form the critical interface between facility cooling and server-side liquid loops, maintaining stable temperatures, controlled flow, and continuous uptime for liquid-cooled IT.
Talk to Munters cooling engineers to validate your data center CDU architecture and integration approach.

Munters CDUs – Part of our Comprehensive Cooling Portfolio
A Complete Cooling Ecosystem
The system-level approach enables complete thermal management across traditional, hybrid, and fully liquid-cooled architectures, supporting densities from enterprise racks to AI factories and large-scale training clusters.
See how CDUs fit into complete data center cooling systems across chillers, airflow, liquid cooling and heat rejection.
Munters offers a complete cooling architecture that integrates:
- Air- and water-cooled chillers
- Dry coolers and free-cooling modules
- CRAH and fan wall integration for hybrid air-and liquid environments
- Direct-to-chip liquid-cooling loops
- Advanced control systems and engineering expertise
- LCE CDUs for specialized liquid-to-refrigerant SyCool deployments
Designed for Reliable Operation at Scale
LCX CDUs are built for real-world data center environments, combining scalability, predictable performance and long-term serviceability. From high-density AI clusters to phased facility expansions, the platform supports continuous uptime across the entire cooling lifecycle.

Munters SyCool LCE – Refrigerant-Based Liquid Cooling
For water-free or refrigerant-based cooling strategies, Munters offers SyCool LCE, a liquid-to-refrigerant CDU designed for thermosiphon architectures.
- Completely water-free operation
- High efficiency and low maintenance through thermosyphon technology
- Compatibility with refrigerant-based racks and next-generation direct-to-chip systems
- A conversion path from air cooling to liquid cooling in SyCool deployments

Service and Support for Mission-Critical Uptime
As the original equipment manufacturer, Munters designs, builds, and services data center cooling systems – ensuring uptime, performance, and long-term reliability.
Our engineering-led service approach supports system performance and reliability across the full lifecycle, from commissioning to optimization and upgrades.
- Commissioning and validation
- Preventive and predictive maintenance
- Access to genuine OEM spare parts
- System upgrades and retrofit solutions
FAQ – CDUs for Data Centers
Ready to design your data center cooling system?
Let us demonstrate how Munters LCX CDUs deliver the efficiency, stability and scalability required for modern data center cooling.
A CDU is a coolant distribution unit that transfers heat from server-side liquid-cooling loops to the facility-side cooling loop.
It uses a heat exchanger, pumps, valves, sensors, and control systems to regulate flow, pressure and temperature across primary (facility-side) and secondary (server-side) cooling loops.
LCX CDUs connect IT liquid cooling loops to facility chilled water. LCE CDUs connect IT liquid cooling loops to Munters SyCool, providing a fully water-free facility-side cooling solution.
Yes. CDUs are a core component of direct-to-chip cooling architectures for AI and HPC workloads.
Capacity depends on configuration, but CDUs are designed for high-density racks and scalable liquid-cooling demands.
Chilled or elevated-temperature liquid from chillers, dry coolers or other facility cooling systems enters the CDU’s facility-side loop, where the heat exchanger removes heat from the server-side liquid circuit before returning cooled liquid to the IT equipment.