Event: Malaysia Cloud & Datacenter Convention, October 22 Read more

Data Center Technologies

Turbomiser Evaporative System

The Turbomiser Evaporative System is an air-cooled chiller with Turbocor centrifugal compressors, axial fans, and evaporative system for outdoor installation. The chiller incorporates an advanced onboard adiabatic system that pre-cools ambient air by up to 8°C before it passes over the condenser coils. This process lowers the condensing temperature, significantly reducing electrical power consumption.

Highlights

  • Advanced microchannel condensers featuring exceptional heat transfer performance and optimized for reduced footprint, low noise and serviceability
  • Flooded shell-and-tube evaporators specifically engineered for its application, ensuring optimal thermal performance
  • Turbocor oil-free, magnetic-bearing centrifugal compressors deliver significant energy savings, superior performance, and remarkably low noise emissions
  • Fully automatic, retractable, adiabatic air pre-cooling system, with advanced condenser coil protection.
  • Enhanced energy efficiency for reduced operational costs
  • Compact footprint to optimize space utilization
  • Lower electrical consumption, delivering significant savings