Event: Malaysia Cloud & Datacenter Convention, October 22 Read more

Data Center Technologies

DMI

The only modular Dry Cooler on the market which can be transported by standard lorry or container and, by dividing the radiant power, guarantees the same power as much larger devices which can only be transported on special trucks.

The only modular Dry Cooler on the market designed with the EMI (Easy Modular Installer) concept which can be installed in sections and assembled on-site. This means a one megawatt plus Dry Cooler can be installed with an 800 kg load-bearing crane with enormous benefits in terms of logistics and installation costs.

The EMI system also allows you to expand the power of the equipment by adding sections later.

The only modular Dry Cooler on the market provided with INTELLIBATIC: the highly efficient adiabatic system.