Keep your data centers cool and free from external pollution and humidity with Munters Packaged Plate indirect cooler. These dry, indirect cooling systems help achieve your cooling capacity and sustainability goals through energy-efficient heat rejection without using water. The indirect dry economizer design is ideal for use in cooler climates or areas where water is not readily available.
This packaged plate dry indirect cooler uses a crossflow aluminum air-to-air heat exchanger to transfer the heat from inside your data centers to a separate ambient scavenger air stream, providing simple, efficient dry operation that reduces the total cost of ownership. The plate heat exchanger keeps the ambient air separated from the air inside, safeguarding your facility from outdoor air pollutants and humidity. Configure the unit for installation either on the data center roof or alongside the building perimeter. Maximize cooling performance based on the ambient conditions due to flexible modes of operation.
Highlights
- Energy-efficient cooling
- Low total cost of ownership
- Prevents outdoor air pollution from entering your data center
- Indoor humidity unaffected by outdoor conditions
- Scalable system manufactured offsite
- Minimal maintenance
- Close side-by-side install option