Data Center Technologies

Oasis IEC (EU)

Maximize energy savings and remove heat from your data center without adding any moisture to the air with the Munters Oasis indirect evaporative cooler (IEC) range. These systems use up to 80% less energy to maintain the optimal temperature than conventional cooling systems.

Highlights

  • Efficiently removes data center heat
  • Saves energy
  • Minimizes refrigerant use
  • For high temperatures
  • Suitable for any climate
  • Low maintenance
  • Munters heat exchanger technology – EPX

Products in this series

  • Model
  • Oasis IEC 100

  • Oasis IEC 200

  • Oasis IEC 300

  • Oasis IEC 400

Documents and downloads